IESNA:LM-63-2002
[TEST]P950703
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20070
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2354.8 2948.5 3485.1 3900.6 4239.3 4431 4521.1 4553.2 4715.9 5064
5639 6365.2 7080 7650.9 8150.2 8606.1 8894.1 8967.6 8790.5 8341.9
7436.4 5871 4846.4 4059.1 3214.7 2261.6 1486.7 1042.2 813.3 702.4
637.1 535.6 453.8 157.5 76.7 12.4 0
2354.8 2969.2 3511 3933.7 4244.5 4454.8 4562.6 4592.6 4727.3 5041.2
5572.7 6284.4 6985.8 7576.3 8080.8 8536.7 8878.5 9001.8 8888.9 8508.7
7752.4 6306.1 5042.2 4234.1 3400.2 2465.7 1621.3 1094 839.2 727.3
643.4 543.9 457.9 194.8 81.8 15.5 0
2354.8 2943.3 3474.8 3901.6 4234.1 4475.5 4609.2 4666.2 4771.8 5053.6
5506.4 6138.3 6811.7 7405.3 7885 8268.3 8627.8 8802.9 8758.4 8454.8
7846.7 6853.2 5462.8 4493.1 3665.4 2759.9 1843 1224.6 905.5 752.1
664.1 578.1 495.2 378.1 192.7 22.8 0
2354.8 2943.3 3459.2 3885 4240.4 4512.8 4695.2 4790.5 4889.9 5107.5
5444.2 5934.2 6516.5 7074.9 7524.5 7893.3 8203.1 8453.8 8521.1 8421.7
8056 7377.4 6424.3 5296 4234.1 3290.3 2301 1473.2 1004.9 764.6
659.9 572.9 489 389.5 273.5 106.7 0
2354.8 2856.3 3356.6 3793.8 4168.9 4500.4 4764.6 4939.7 5051.5 5223.5
5503.2 5862.7 6327.9 6801.4 7227.2 7593.9 7892.3 8157.5 8346 8396.8
8296.3 7987.6 7388.8 6483.3 5425.5 4345 3237.5 2134.2 1340.6 899.3
685.8 609.2 529.4 404 272.5 85 0
2354.8 2810.7 3262.4 3688.2 4081.9 4446.5 4778 5040.2 5218.3 5385.1
5594.4 5894.9 6243 6656.3 7072.8 7487.2 7839.4 8115 8323.2 8495.2
8628.9 8584.3 8396.8 7971 7235.4 6282.3 5056.7 3877.8 2607.6 1609.9
1044.3 713.8 517 312.9 157.5 41.4 0
2354.8 2723.7 3116.3 3517.2 3906.8 4289.1 4657.9 4986.3 5258.8 5477.3
5699.1 5941.5 6207.7 6539.3 6919.5 7350.4 7793.8 8221.7 8600.9 8934.5
9238 9571.6 9721.9 9815.1 9794.4 9371.7 8564.6 7279 5577.8 3778.3
2180.8 1132.4 578.1 333.6 162.7 55.9 0
2354.8 2657.3 2972.3 3316.2 3672.6 4009.3 4370.9 4722.1 5059.8 5358.2
5656.6 5933.2 6183.9 6454.3 6738.2 7042.7 7396 7795.9 8233.1 8697.2
9203.8 9931.1 10518.5 10877 11285.2 11580.4 11618.8 11222 10190.1 8520.1
6207.7 4006.2 2042 832.9 297.3 58 0
2354.8 2538.2 2759.9 3016.8 3298.6 3597 3900.6 4201 4498.3 4803.9
5124.1 5420.4 5742.6 6079.3 6429.4 6780.6 7170.2 7607.4 8091.2 8639.2
9279.5 10250.2 11213.7 11873.6 12715.9 13707.4 14768.2 15475.8 15324.6 13900.1
10967.1 7110.1 3015.8 921 290.1 60.1 0
2354.8 2517.5 2738.2 2974.4 3240.6 3522.4 3810.4 4097.4 4381.3 4669.3
4953.1 5247.4 5558.2 5894.9 6243 6604.5 7006.5 7450.9 7948.2 8514.9
9154.1 10181.8 11152.6 11867.4 12767.7 13848.3 15006.5 15744.1 15604.3 14089.6
10901.9 6666.7 2554.8 705.5 227.9 51.8 0
2354.8 2438.8 2552.7 2706 2891.5 3093.5 3297.6 3512 3733.8 3957.5
4183.4 4416.5 4651.7 4900.3 5167.6 5450.4 5761.2 6113.5 6538.2 7023.1
7613.6 8552.2 9263.9 9966.3 10823.1 11853.9 12821.6 13241.2 12802.9 11131.9
8217.6 4574 1318.8 276.6 92.2 20.7 0
2354.8 2380.7 2445 2537.2 2664.6 2802.4 2952.6 3107 3263.4 3430.2
3592.9 3749.3 3910.9 4071.5 4241.4 4420.6 4609.2 4838.1 5103.4 5447.3
5944.6 6562 6982.7 7453 8015.6 8628.9 9047.4 8901.3 8169.9 6798.3
4909.6 2512.3 819.5 244.5 83.9 19.7 0
2354.8 2328.9 2338.3 2380.7 2450.1 2521.6 2615.9 2709.1 2801.4 2897.7
2981.6 3057.2 3120.4 3178.5 3218.9 3244.8 3270.7 3288.3 3317.3 3384.6
3546.2 3641.6 3659.2 3694.4 3749.3 3799 3663.3 3233.4 2620.1 1941.5
1319.9 748 375 158.5 76.7 26.9 0
2354.8 2220.2 2140.4 2098.9 2094.8 2111.4 2139.3 2170.4 2192.2 2205.7
2204.6 2178.7 2138.3 2081.3 2005.7 1913.5 1802.6 1687.6 1582 1483.6
1382 1291.9 1216.3 1154.1 1100.2 1045.3 977 884.7 757.3 586.4
426.8 313.9 217.6 139.9 79.8 22.8 0
2354.8 2119.7 1973.6 1909.4 1893.8 1907.3 1936.3 1967.4 1982.9 1978.8
1957 1918.7 1862.7 1793.3 1712.5 1629.6 1543.6 1457.7 1372.7 1279.5
1185.2 1100.2 1038.1 1000.8 986.3 988.3 986.3 957.3 885.8 766.6
583.3 402 281.8 185.4 92.2 20.7 0
2354.8 2040.9 1864.8 1795.4 1798.5 1837.9 1881.4 1909.4 1911.4 1892.8
1856.5 1804.7 1743.6 1673.1 1598.6 1525 1447.3 1365.5 1281.5 1203.8
1144.8 1094 1059.8 1038.1 1019.4 997.7 963.5 928.3 884.7 815.3
709.7 557.4 365.7 202 96.3 20.7 0
2354.8 1965.3 1784 1737.4 1766.4 1820.3 1862.7 1883.5 1875.2 1843
1793.3 1734.3 1665.9 1598.6 1527.1 1457.7 1410 1353 1281.5 1224.6
1186.2 1135.5 1055.7 992.5 951.1 910.6 869.2 827.8 790.5 756.3
715.9 650.6 532.5 408.2 239.3 58 0
2354.8 1922.8 1741.5 1715.6 1765.3 1817.1 1859.6 1872.1 1852.4 1801.6
1740.5 1671.1 1596.5 1530.2 1473.2 1441.1 1402.7 1363.4 1325 1240.1
1164.5 1104.4 1044.3 988.3 930.3 879.6 829.8 784.3 736.6 681.7
627.8 579.1 507.6 438.2 306.7 119.1 0
2354.8 1886.6 1714.6 1711.5 1766.4 1816.1 1853.4 1857.6 1827.5 1772.6
1703.2 1626.5 1558.1 1495 1452.5 1416.2 1369.6 1306.4 1250.5 1183.1
1131.3 1073.3 1016.3 964.5 921 876.5 828.8 780.1 723.1 659.9
590.5 529.4 450.7 340.8 225.8 94.3 0
2354.8 1865.8 1701.1 1710.4 1770.5 1819.2 1852.4 1846.2 1807.8 1742.6
1661.7 1586.1 1521.9 1473.2 1450.4 1395.5 1310.5 1212.1 1172.8 1139.6
1080.6 1035 995.6 937.6 894.1 859.9 815.3 762.5 699.3 629.9
554.3 521.1 448.6 293.2 213.4 130.5 0
2354.8 1861.7 1692.8 1711.5 1771.6 1821.3 1851.3 1843 1796.4 1722.9
1641 1566.4 1503.2 1473.2 1438 1368.6 1244.2 1162.4 1141.7 1101.3
1049.5 993.5 940.7 900.3 875.4 853.7 813.3 763.5 703.4 634
560.5 579.1 462.1 308.7 235.2 87 0
2354.8 1861.7 1691.8 1714.6 1772.6 1822.3 1850.3 1846.2 1800.6 1723.9
1641 1565.4 1502.2 1474.2 1434.9 1364.4 1234.9 1163.4 1146.9 1100.2
1046.4 985.2 941.7 887.9 880.6 853.7 812.2 763.5 707.6 633
562.5 570.8 396.8 319.1 232.1 83.9 0
